??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23281.0024 Stop
HELP_VARIABLE
Company
Halder
Description
EH 23281. - Stops
Bill of material
23281.0024 Stop
BESTNR
Ref. No.
23281.0024
D1
Thread
M 20
D2
26 mm
D3
38 mm
L1
85 mm
L2
60 mm
L3
20 mm
S
65 mm
E
70 mm
G
Weight
1660 g
Embedded user actions